IT | EN
Camozzi Group
ISO 9001:2015
Download
IATF 16949:2016
Product Quality
Material manufacturer for the scope of cast iron with lamellar and spheroidal graphite
Casting in Grey and Spheroidal Graphite Iron (maximum weight 80 tonnes)
Casting in Grey and Spheroidal Graphite Iron (maximum weight 60 tonnes)
Production of special spheroidal and lamellar iron castings from 1kg to 120Ton, to specification of the customer
The Manufacturing Division
Fonderie Mora Gavardo
Campress
Newton Officine Meccaniche
Camozzi Advanced Manufacturing
Modal body text goes here.
REGISTERED OFFICE: Via R. Rubattino, 81 - 20134 Milano (Italy) Tel. +39 02 21711751 | Fax +39 02 21592378 VAT Nr. IT 03519280170
OPERATIONAL HEADQUARTERS: Via Eritrea, 20/I – 25126 Brescia (Italy) Tel. +39 030 37921 | Fax +39 030 44885 info@camozzi.com | www.camozzigroup.com