Menu

 

Surface Milling Machine

Automated milling equipment for Aluminum plates machining and superior finishing

Automated milling equipment for Aluminum plates machining and superior finishing

The system can mill plates with thicknesses from 6 to 85 mm for sizes from 1250x2500 mm to 2200x4500 mm, meeting the tightest tolerance requested by the market.

Camozzi Advanced Manufacturing's proprietary technology monitors the system performances and calibration.

 

Camozzi Advanced Manufacturing

ProductivityUp to 16,000 plates
FeasibilityMachining of cast and rolled plates of different alloys
QualityPlate milled, finished then foiled on both sides
TolerancesThickness tolerance: ± 0.1 mm
Flatness:                    • Thickness ≤ 15 mm         ≤ 0.35 mm/m
                                   • Thickness > 15 mm          ≤ 0.15 mm/m
Roughness:                ≤ 0.4 μm
Related
Camozzi Advanced Manufacturing
Camozzi Advanced Manufacturing
The excellence of advanced manufacturing

Surface Milling Machine