Tee fittings

Products
Cross fittings
Cross fittings

110,5 g | Mod. D2032 | Transport

Tee fittings
Tee fittings

53/126,5 g | Mod. D2003 | Transportation

Elbow fittings
Elbow fittings

25/117,5 g | Transportation

Elbow fittings
Elbow fittings

108 g | Mod. 9402 | Transportation

Tee fittings
Tee fittings

35,5/137 g | Mod. 9540 | Transportation

Elbow fittings
Elbow fittings

60,5/88 g | Mod. D2022 | Transportation

Fittings
Fittings

147 g | Mod. D3043 | Transportation

Single shut-off gas manifold
Single shut-off gas manifold

750 g | Heating and Sanitary

Counter gas valve
Counter gas valve

1350 g | Heating and Sanitary

Boiler water valve
Boiler water valve

500 g | Heating and Sanitary

Collettore acqua mono-intercettazione
Single shut-off water collector

1000 g | Heating and Sanitary

Valvola acqua top-entry
Top-entry water valve

250 g | Heating and Sanitary