Quality and certifications

Quality is an essential prerogative that characterizes the entire production process of the Camozzi Group's Manufacturing Division.

Quality is an essential prerogative that characterizes the entire production process of the Camozzi Group's Manufacturing Division.

Whether it is aluminium, cast iron or brass, each order is accompanied by the control plan, prepared by the technical office on the basis of the characteristics of the piece, the type of operation to be carried out and the drawing specifications.

The checks begin on the entrance of the materials, subjected to specific analyses that also continue during the production phases.

The internal laboratories have the most advanced equipment for carrying out tests of various types: inspections using penetrating liquids, magnetoscopic checks, durometry, ultrasound checks, visual inspections through optical fibre, microscopy for photographic documentation, mechanical tests (yield, breakage, elongation, bending ), dimensional checks by scanning and gamma ray radiographic checks. 

Camozzi Manufacturing Division
Company certifications

 ISO 9001:2015ISO 14001:2015ISO 45001:2018IATF 16949:2016Integrated Policy
Campress   
Fonderie Mora Gavardo
Cast Iron Foundry Business Unit
 
Fonderie Mora Gavardo
Aluminium Foundry Business Unit
 
Camozzi Advanced Manufacturing
Machining Business Unit | Paitone(BS)
 
Camozzi Advanced Manufacturing | Milan    
Newton Officine Meccaniche  

Fonderie Mora Gavardo - Cast Iron Foundry Business Unit
Product certifications

SectorsCast ironCertifying body 
NavalGrey cast iron Nodular cast iron in grades VL NCI370 to VL NCI800DNV
NavalCastings in Grey and Spheroidal Graphite Iron (maximum weight 80 tonnes)Lloyd's Register
NavalProduction of special spheroidal and lamellar iron castings from 1kg to 120Ton, to specification of the customerBUREAU VERITAS
PED 2014/68/EUCastings in Grey and Spheroidal Graphite Iron with the Pressure Equipment Directive 2014/68/EUTÜV

Fonderie Mora Gavardo - Aluminium Foundry Business Unit
Product certifications

SectorsAluminiumCertifying body 
AD 2000-W0Quality system according to AD 2000 Merkblatt W0 Sect. 3.3. TÜV

 

Quality is an essential prerogative that characterizes the entire production process of the Camozzi Group's Manufacturing Division.