Mixing elbow

Products
Automotive
Brake caliper

0,7 kg | EN AC-42100-T6 | Automotive

Automotive
Automotive

1,6 kg | EN AC-46400 | Automotive

Automotive
Steering

1,8 kg | EN AC-46400 | Automotive

Automotive
Crossbar

13 kg | EN AC-42100-T6 | Automotive

Motorcycle
Cylinder head

4,5 kg | AS-10U1-T6 | Motorcycle

Motorcycle
Brake caliper

0,5 kg | AC-42100-T6 | Motorcycle

Motorcycle
Cylinder head

3 kg | AS-10U1-T6 | Motorcycle

Agriculture
Aspiration Duct

3,5 kg | EN AC-47000 | Agriculture

Pumps
Mount

5 kg | EN AC-46400 | Pumps

Electromechanics
Frame

10 kg | EN AC-45300 | Electromechanics

Mechanics
Carter

8 kg | EN AC-46400 | Mechanics

Mechanics
Gearbox

7,5 kg | EN AC-46400 | Mechanics

Mechanics
Carter

10 kg | EN AC-46400 | Mechanics

Support
Support

3,5 kg | EN AC-46400 | Navy

Mixing elbow
Mixing elbow

3,8 kg | EN AC-46400 | Navy

medical equipment
Foot

11 kg | EN AC-47000 | Medical equipment