The Cast Iron Foundry Business Unit has a production capacity of 32,000 tons/year and specializes in small, medium and large grey and spheroidal cast iron casting (from 20 kg to 120 tons).
It is equipped with:
- Melting furnaces department (5 induction furnaces)
- Core shop department (6 core shooters)
- Automatic moulding department (from 20 kg to 300 kg)
- Semi-automatic moulding department (up to 8,000 kg)
- Large casting moulding department (up to 120 tons)
The production process consists of the following stages:
- Co-design of the product
- Simulation (PRO-CAST)
- Core-shop
- Moulding
- Casting
- Quality control
Sectors
- Mechanics
- Automotive
- Energy
- Naval
- Heavy mechanics
- Agriculture
- Textile
- Transmission
Fonderie Mora Gavardo Whistleblowing
Fonderie Mora Gavardo Policy Whistleblowing