Horizontal lathe base

Products
Basamento tornio orizzontale
Horizontal machine tools base

20.000 kg | EN-GJL-300 | Heavy machinery

Basamento tornio orizzontale
Horizontal lathe base

20.000 kg | EN-GJL-300 | Heavy Heavy machinery

Components for the energy sector
Components for the energy sector

48.000 kg | EN-GJS-400 | Energy

Large presses
Large presses

67.000 kg | EN-GJS-400 | Heavy machinery

Gruppo-riduttori
Gear reduction units

1.000 kg | EN-GJS-500 | Energy

Montante alesatrice
Vertical rod for boring machine

27.300 kg | EN-GJL-300 | Heavy machinery

Puleggia-Assemblata
Assembled bullwheel

5 kg | EN-GJS-500 | Macchine tessili