Gearbox case

Products
Gearbox
Gearbox

183,9 kg | Energy

Supporting structure
Supporting structure

61,85 kg | Machine tools

Baseplate for carriage guide
Baseplate for carriage guide

85,5 kg | Machine tools

Rotor
Rotor

177,5 kg | Energy

Baseplate
Baseplate

240,44 kg | Machine tools

Arm support
Arm support

3,69 kg | Textile

Washing machine hub
Washing machine hub

4,45 kg | Home appliance

Quick coupling
Quick coupling

2,6 kg | Oleodynamic

Frame
Frame

5,5 kg | Textile

Jack base
Jack base

6 kg | Oleodynamic

Inlet manifold
Inlet manifold

2,45 kg | Agricultural

Gearbox case
Gearbox case

3 kg | Industrial

Manifold sub-base
Manifold sub-base

0,301 kg | Pneumatic

Bullwheel
Bullwheel

2,7 kg | Textile

Bullwheel
Bullwheel

2,2 kg | Textile

Gearbox case
Gearbox case

2,49 kg | Industrial

Pulley
Pulley

1,6 kg | Textile

Valve sub-base
Valve sub-base

6,30 g | Pneumatic