Menu

Heavy machinery

The know-how acquired in more than 80 years of activity and the production means available, including numerous machine tools, allow us to work medium and large components in different materials, from the raw material to the finished product.
 

The know-how acquired in more than 80 years of activity and the production means available, including numerous machine tools, allow us to work medium and large components in different materials, from the raw material to the finished product.
 

The machining ranges from:

  • Mechanical machining of all types on medium and large structures (boring and milling)
  • Construction and assembly of machines and systems
  • Milling of aluminium sheets for different types of formats (up to 2,200 x 4,500 mm) and thicknesses up to 60 mm.

Innse Milano Gruppo Camozzi

Machine range

Department Quantity Machines range
Boring4Large CNC boring machines capable of machining large structures
Milling1Medium-sized milling-machining centre
 1Small milling-machining centre
 1Scaper for finishing aluminium sheets with thickness from 6 to 60 mm (Sizes: 1,250 x 2,500 mm | 1,500 x 3,000 mm | 2,000 x 4,000 mm | 2,200 x 4,500 mm) 

Heavy machinery