Atlas Vision

Family of high speed vertical milling centres, with linear rolling guideways. Innse-Berardi’s innovative flexible design concept is the basis of these machines.

Atlas Vision

The core parts of all machines are identical: crossbeam, ram and attachments. The flexible, modular design offers three different configurations:

  • P Planomiller type - fixed portal
  • Gantry type - lower rails
  • GU Gantry type - upper rails.

A complete range of advanced milling attachments provides the optimum solution for each user’s application requirements. The use of standard off-the-shelf components increases the reliability of the machines while reducing cost and delivery times.

Technical data

Distance between columnsmm 2.800 up to 10.000
RAM vertical travel (Z-axis)mm 1.500 - 2.000 - 2.600
RAM sectionmm 500 x 500 - 630 x 630
Spindle powerkW 40 up to 60
TorqueNm 1.200 - 1.850 - 2.500
Axis3+2 or 5
W-axisFixed or moving crossrail

Vertical turning tables

Both, Alas Vision as well as Atlas Hydro can be equipped optionally with Turning Tables for Turning, Boring, Milling, Turn-Milling and Grinding. The full range is featuring hydrostatic main bearings.
A complete range of advanced attachments provides the optimum solution for the different application requirements.

The modular design covers a broad range of different sizes.

  • Max. turning diameter mm up to 5.000
  • Turning table diameter mm up to 4.000
  • Turning table load ton up to 50
  • Turning table speed rpm up to 200
  • Turning table power kW up to 150.