MasterMill incorporates the latest finite element analysis designs to optimize the highly rigid machine structure, and new technology features to maximize machine performance and safety:
- Digital drives for all axes
- Feedback by Heidenhain linear scales: resolution of .001 mm (.00004”)
- Operator Shielding.
The use of the latest Siemens SINUMERIK 840D CNC and Siemens digital drive technology ensures maximum performance with complete compatibility of all drive and control components.
Day-to-day machine operation has never been easier. Simple text screen inputs enable operators to reach high levels of operating proficiency.
Technical data
X - Axis travel | 6,000 mm to 36,000 mm |
---|
Y - Axis travel | 4,000 mm to 10,000 mm |
---|
Z - Axis travel | 1,500 mm to 2,500 mm |
---|
W - Axis Crossrail travel | 1,500 mm to 3,000 mm |
---|
Max Spindle Power/Torque | Up to 217 Kw/2,800 Nm |
---|
Main Spindle Drive | 130 Kw/2.946 Nm |
---|
Attachment Heads | 14 Models |
---|