With its large capacity working volume, its exorbitant torque and power spindle, its quick tool exchange, the 2019 Ingersoll MasterSpeed is the ultimate milling solution for a wide range of metals, from Aluminum to hard alloys!
A variety of attachments with 2-axis indexing, 2-axis contouring, straight, right angle and special designs are available to meet the widest range of customers’ requirements.
Comprehensive range of machine tool application support includes tooling, work methods, machine start-up, part processing and programming, fixturing, scheduling and training.
Technical data
X - Axis travel | 6,000 mm to 36,000 mm |
---|
Y - Axis travel | 4,000 mm to 10,000 mm |
---|
Z - Axis travel | 1,500 mm to 2,500 mm |
---|
Max Spindle Power/Torque | 130 Kw/2.946 Nm |
---|
Attachment Heads | 8 Models |
---|